Analog IO Module, 8 Voltage Inputs, 4 Voltage Outputs, MKS System Bus

  • Type
    Analog IO Module
  • Number of Inputs
    8
  • Input Type
    Differential
  • Input Ranges
    0-5 VDC, 0-10 VDC, ±5 VDC, ±10 VDC
  • Number of Outputs
    4
  • Output Type
    Differential or Single Ended
  • Output Ranges
    0-5 VDC, 0-10 VDC, ±5 VDC, ±10 VDC
  • Resolution
    16-bit
  • Bus
    MKS System Bus
  • Mounting
    DIN rail
  • Power Consumption
    I/O: 24 VDC, 250 mA
    Core: 24 VDC, 150 mA
  • Operating Temperature Range
    0 - 55°C
  • Storage Temperature Range
    -40 - 85°C
  • Dimensions
    35 x 125 x 92.3 mm (1.4 x 3.3 x 4.9 in.)
  • CE Certified
    Yes