Programmable Automation Controller, PAC 100, Modbus TCP/IP Slave

  • Type
    Programmable Automation Controller
  • Mounting
    Din Rail
  • Power Requirements
    24 VDC
  • Operating Temperature Range
    0 - 50°C
  • Storage Temperature Range
    -40 - 85°C
  • Dimensions
    35 x 125 x 92.3 mm (1.4 x 3.3 x 4.9 in.)