Temperature Input Module, 8 Thermocouple or PT100 RTD Inputs, Terminal

  • Type
    Temperature Input Module
  • Number of Inputs
    8
  • Input Type
    Thermocouple or RTD
  • Number of Outputs
    N/A
  • Resolution
    16-bit
  • Mounting
    DIN rail
  • Power Consumption
    I/O: 24 VDC, 250 mA
    Core: 24 VDC, 150 mA
  • Operating Temperature Range
    0 - 55°C
  • Storage Temperature Range
    -40 - 85°C
  • Dimensions
    35 x 125 x 92.3 mm (1.4 x 3.3 x 4.9 in.)