Piezo Linear Stage, 27 mm travel, Vacuum Compatible

  • Travel Range
    27 mm  
  • Axes of Travel
    X
  • Maximum Speed
    0.5 mm/s  
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    2.5 N
  • Vertical Load Capacity
    1.5 N  
  • Holding Force
    4 N  
  • Bearings
    Ball Bearings
  • Material
    Stainless Steel
  • Cable Length
    1.2 m  
  • Vacuum Compatibility
    10-6 Torr
  • Limit Switches
    Proprietary electrical switches
  • Pitch
    ±100 µrad  
  • Yaw
    ±100 µrad  
  • Weight
    125 g  
  • Operating Temperature
    10 to 35°C