Sorry, this product is no longer offered for sale.

Pressure Transducer, 1000 psia, Flow-through, 0-5 VDC, 4 VCR Male, DB15, LDM-C

Specifications

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Configuration
    Flow-through
  • Full Scale Pressure Range
    1000 psia
  • Accuracy
    1.0% of Reading
  • Zero Temperature Coefficient
    0.02% of Full Scale/°C
  • Span Temperature Coefficient
    0.04% of Reading/°C
  • Operating Temperature Range
    0 - 50°C
  • Overpressure Limit
    1,500 psia
  • Burst Pressure
    10,000 psia
  • Exposed Materials
    Incoloy®
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0 - 5 VDC
  • Electrical Connector
    15-pin HD type D
  • Fitting Type
    4 VCR male, nonrotatable
  • Fitting Face to Face Length
    2.24 in. face-to-face
  • Surface Finish
    <5 µin Ra
  • CE Certified
    Yes
  • Display
    LDM-C