Sorry, this product is no longer offered for sale.

Pressure Transducer, 100 psia, Flow-through, 0-10 VDC, 4 VCR Female, DB15

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Configuration
    Flow-through
  • Full Scale Pressure Range
    100 psia
  • Accuracy
    1.0% of Reading
  • Zero Temperature Coefficient
    0.02% of Full Scale/°C
  • Span Temperature Coefficient
    0.04% of Reading/°C
  • Operating Temperature Range
    0 - 50°C
  • Overpressure Limit
    150 psia
  • Burst Pressure
    1,000 psia
  • Exposed Materials
    Incoloy®
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0 - 10 VDC
  • Electrical Connector
    15-pin HD on 9 in. lead
  • Fitting Type
    4 VCR female
  • Fitting Face to Face Length
    2.95 in.
  • Surface Finish
    <5 µin Ra
  • CE Certified
    Yes
  • Display
    No