This product is only available on www.mks.com

Pressure Transducer, 3000 psia, Single-ended, 0-10 VDC, 4 VCR-F, DB9 on 9 in. Lead

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Configuration
    Single-ended
  • Full Scale Pressure Range
    3000 psia
  • Accuracy
    1.0% of Reading
  • Zero Temperature Coefficient
    0.02% of Full Scale/°C
  • Span Temperature Coefficient
    0.04% of Reading/°C
  • Operating Temperature Range
    0 - 50°C
  • Overpressure Limit
    3,600 psia
  • Burst Pressure
    15,000 psia
  • Exposed Materials
    Incoloy®
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0-10 VDC
  • Electrical Connector
    9-pin Type D Connector on 9 in. Flying Lead
  • Fitting Type
    4 VCR female
  • Surface Finish
    <5 µin Ra
  • Enclosure Rating
    Indoor Use
  • CE Certified
    Yes