Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4, M6

Specifications

  • Type
    Pedestal Base Adapter
  • Height
    25.4 mm
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Diameter
    25.4 mm
  • Pack Quantity
    1

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Pedestal Base Clamping Forks9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot
In Stock
$20

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, Clean-Passivated9953-MOptical Pedestal, Clean-Passivated, 38.1 mm Height, 25.4 mm Diameter, M4
In Stock
$35
1.0 in. Optical Pedestals, Clean-Passivated9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4
$38
1.0 in. Optical Pedestals, Clean-Passivated9956-MOptical Pedestal, Clean-Passivated, 76.2 mm Height, 25.4 mm Diameter, M4
In Stock
$38
1.0 in. Optical Pedestals, Clean-Passivated9957-MOptical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4
In Stock
$31
1.0 in. Optical Pedestals, Clean-Passivated9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4
$35

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsSP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
$5.30
0.5 in. Optical Mounting PostsSP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
$6.40
0.5 in. Optical Mounting PostsSP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
$10.40