About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Baseplate, 2.25 in. Width, 1/4-20 (M6) and 8-32 (M4) Counterbored Slots


Baseplate, 2.25 in. Width, 1/4-20 (M6) and 8-32 (M4) Counterbored Slots
Model: 9918
Product Series Overview
Aluminum Slotted BasesThe 9918 Baseplate makes it easy to reach a mounting hole on a conventional optical table that has a 2.25 in. or 57.2 mm mounting-hole array.
Specifications
- TypeSlotted Base
- Length73.8 mm
- Width57.2 mm
- Height10.4 mm
- Thread Type8-32 (M4) and 1/4-20 (M6) CLR
- MaterialAluminum
- TypeSlotted Base
- Length73.8 mm
- Width57.2 mm
- Height10.4 mm
- Thread Type8-32 (M4) and 1/4-20 (M6) CLR
- MaterialAluminum
Resources & Downloads
Other
907129_RoHS2021.pdf(685.5 kB, PDF)
