About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Baseplate, 1.25 in. Width, 1/4-20 (M6) and 8-32 (M4) Counterbored Slots


Baseplate, 1.25 in. Width, 1/4-20 (M6) and 8-32 (M4) Counterbored Slots
Model: 9915
Product Series Overview
Aluminum Slotted BasesThe 9915 Baseplate makes it easy to reach a mounting hole on a conventional optical table that has a 1.25 in. or 31.8 mm mounting-hole array.
Specifications
- TypeSlotted Base
- Length98.7 mm
- Width31.8 mm
- Height9.1 mm
- Thread Type8-32 (M4) and 1/4-20 (M6) CLR
- MaterialAluminum
- TypeSlotted Base
- Length98.7 mm
- Width31.8 mm
- Height9.1 mm
- Thread Type8-32 (M4) and 1/4-20 (M6) CLR
- MaterialAluminum
Resources & Downloads
Other
907128_RoHS2021.pdf(688.3 kB, PDF)
