Pedestal Base Adaptor, Magnetic, 1.0 in. Height, 1.0 in. Diameter, 8-32

Specifications

  • Type
    Magnetic Pedestal Base Adapter
  • Height
    25.4 mm
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Pack Quantity
    1  

Resources & Downloads

3D Product Models
2D Product Drawings