Opti-Claw Mount, Tilting.1 to 2.0 in., 3 Knob Adjustment

  • Type
    Variable Size Lens Mount
  • Optic Diameter
    2.5-50.8 mm
  • Optical Axis Height
    50.8 mm
  • Adjustments
    Z θXθY
  • Angular Range
    ±4°
  • Thread Type
    8-32 (M4) CLR
  • Material
    Anodized Aluminum