Opti-Claw Mount, Fixed, 0.1 to 2.0 in. Diameter, M4

The 9832-M Fixed Opti-Claw™ Mount is ideal for use with HeNe alignment lasers that come in cylindrical packages. It lets you remove and replace the laser quickly with the confidence that it will still be centered exactly where you want it.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX082AR.16Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX049AR.14Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 50.2 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX034Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 50.2 mm EFL, Uncoated | In Stock | ||||
![]() | KBX142Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 50.2 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX049Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 50.2 mm EFL, Uncoated | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-K-VOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key, Vacuum |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5Optical Pedestal, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |










