Opti-Claw Mount, Fixed, 0.1 to 2.0 in. Diameter, 8-32

The 9832 Fixed Opti-Claw™ Mount is ideal for use with HeNe alignment lasers that come in cylindrical packages. It lets you remove and replace the laser quickly with the confidence that it will still be centered exactly where you want it.
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX043Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 19.0 mm EFL, Uncoated | |||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | SPX014AR.33Plano-Convex Lens, Fused Silica, 25.4 mm, 33.0 mm EFL, 1064 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |






