Sorry, this product is no longer offered for sale.

EC Platform Mirror Mount, 0.5 or 1.0 in., 2 Allen-Key Adjustment, 8-32

Technical Specs

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    11 arc sec
  • Angular Range
    ±4°
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    8-32
  • Special Features
    Holds 0.5 or 1.0 in.