Vacuum Transducer, Cold Cathode-MicroPirani-Piezo, NW25 ISO-KF, RS232, 3 Relays

  • Type
    Vacuum Pressure Transducer
  • Sensor Type
    Cold Cathode,MicroPirani™ (MEMS Thermal Conductivity) and Piezo Differential (MEMS Diaphragm)
  • Display
    No
  • Vacuum Pressure Range
    1.0 x 10-8 to 1500 Torr
  • Analog Output
    0.5 VDC per Decade
  • Communication Type
    RS232
  • Orientation
    Any
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Set Point Relays
    3
  • Relay Contact Rating
    1 A @ 30VAC/DC, resistive
  • Internal Volume
    21 cc
  • Overpressure Limit
    1500 Torr
  • Power Requirements
    9 - 30 VDC, 2 W
  • Operating Temperature Range
    0 - 40°C
  • Electrical Connector
    15-pin, High Density, D-sub male
  • CE Certified
    Yes
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C