This product is only available on www.mks.com

Vacuum Transducer, Cold Cathode-MicroPirani, Display, 2.75 in. CF, RS232, 3 Relays

Technical Specs

  • Type
    Vacuum Transducer
  • Sensor Type
    Cold Cathode and MicroPirani™ (MEMS Thermal Conductivity)
  • Display
    Touch-screen
  • Vacuum Pressure Range
    1.0 x 10-8 to 760 Torr
  • Analog Output
    0.5 VDC per Decade
  • Communication Type
    RS232/analog
  • Accuracy
    5 x 10-8 Torr to 10-3 ±30% of Reading, 10-3 to 100 ±5% of Reading (Typical) Combined Absolute
  • Orientation
    Any
  • Fitting Type
    2.75 in. CF
  • Set Point Relays
    3
  • Relay Contact Rating
    1 A @ 30VAC/DC, resistive
  • Exposed Materials
    304 and 403 stainless steel, silicon, SiO2, SiN4, gold, Viton, epoxy resin, ceramic
  • Power Requirements
    9 - 30 VDC, 2 Watts
  • Operating Temperature Range
    0 - 40°C (32 - 104°F)
  • Storage Temperature Range
    85°C (185°F)
  • Electrical Connector
    15-pin, High Density, D-sub male
  • CE Certified
    Yes