Optical Post Pack, 12.7 mm Diameter, 150.2 mm, M4 & M6, Qty 5

Technical Specs

  • Type
    Optical Post Pack
  • Diameter
    12.7 mm  
  • Height
    152.4 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    5