Sorry, this product is no longer offered for sale.
Optical Post Pack, 12.7 mm Diameter, 101.6 mm, M4 & M6, Qty 5

The 9623-M Stainless-Steel Optical Post is precision center-less ground. It has relieved seats on both ends for stable mounting. The Model 9623 is a pack of five 101.6 mm by 12.7 mm diameter posts with a M4 tapped mounting hole at one end and a M6 tapped mounting hole at the other end.
Specifications
- TypeOptical Post Pack
- Diameter12.7 mm
- Height101.6 mm
- Thread TypeM4 and M6
- MaterialStainless Steel
- Pack Quantity5
Related Products
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9603-MOptical Post Holder, Cam-Lock, 101.6 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9601-MOptical Post Holder, Cam-Lock, 50.8 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9602-MOptical Post Holder, Cam-Lock, 76.2 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9917-MPost Clamp, 12.7 mm Diameter Optical Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9930-MPost Clamp, 12.7 mm Diameter Optical Posts, Separate Screws, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9940-MFlex Lock Optical Post, 12.7 mm Diameter Post, M6 and M4 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







