Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019. The recommended replacement product is M-SP-3-PK.

Optical Post Pack, 12.7 mm Diameter, 76.2 mm, M4 & M6, Qty 5

Technical Specs

  • Type
    Optical Post Pack
  • Diameter
    12.7 mm  
  • Height
    76.2 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    5  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C