About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Optical Post Pack, 0.5 in. Diameter, 1.5 in., 8-32, 1/4-20, Qty 5


Optical Post Pack, 0.5 in. Diameter, 1.5 in., 8-32, 1/4-20, Qty 5
Model: 9620
The 9620 Stainless-Steel Optical Post is precision center-less ground. It has relieved seats on both ends for stable mounting. The Model 9620 is a pack of five 1.5 inch by 0.5 inch diameter posts with a 8-32 tapped mounting hole at one end and a 1/4-20 tapped mounting hole at the other end.
Specifications
- TypeOptical Post Pack
- Diameter12.7 mm
- Height38.1 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Pack Quantity5
- TypeOptical Post Pack
- Diameter12.7 mm
- Height38.1 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Pack Quantity5
