Adjustment Screw, Knob, Braked, 38.1 mm Travel, Ball Tip, 1/4-80

  • Travel Range
    38.1 mm  
  • Adjustment Screw Thread
    1/4-80
  • Drive Type
    Knob
  • Axial Load Capacity
    90 N  
  • Lock
    Side Lock
  • Tip Style
    Ball
  • Sensitivity
    0.88 µm