Sorry, this product is no longer offered for sale.

Flood Exposure Source, 1000 W Hg(Xe), 6 x 6 in., ± 2.5°, 260 - 320 nm

Technical Specs

  • Lamp Type
    Hg(Xe)
  • Lamp Wattage
    1000 W
  • Output Beam Size
    152 x 152 mm
  • Working Distance
    101 mm
  • Collimation Angle
    ± 2.5°