Vacuum Pressure Transducer, MicroPirani, 0.125 in. NPT-F, RS232, DB15, 3 Relays

  • Type
    Vacuum Pressure Transducer
  • Sensor Type
    MicroPirani (MEMS Thermal Conductivity)
  • Display
    No
  • Vacuum Pressure Range
    1.0 x 10-5 to 760 Torr
  • Analog Output
    1-9 VDC (1 VDC per Decade)
  • Communication Type
    RS232
  • Orientation
    Any
  • Fitting Type
    0.125 in. NPT male
  • Set Point Relays
    3
  • Relay Contact Rating
    1 Amp @ 30 VAC/DC, resistive
  • Exposed Materials
    304 stainless steel, Silicon, SiO2, Si3N4, Gold, Viton, Low out gassing epoxy resin
  • Overpressure Limit
    3000 Torr
  • Power Requirements
    9 - 30 VDC, 1.5 W
  • Maximum Bakeout Temperature
    85°C
  • Operating Temperature Range
    0 - 40°C
  • Electrical Connector
    15-pin, High Density, D-sub male
  • CE Certified
    Yes