This product is only available on www.mks.com

Vacuum Pressure Transducer, MicroPirani, NW16 ISO-KF, RS232, DB9, 1 Relay

  • Type
    Vacuum Transducer
  • Sensor Type
    MicroPirani (MEMS Thermal Conductivity)
  • Display
    No
  • Vacuum Pressure Range
    1.0 x 10-5 to 760 Torr
  • Analog Output
    1-9 VDC (1 VDC per Decade)
  • Communication Type
    RS232/analog
  • Accuracy
    5 x 10-4 to 10-3 Torr ±10% of Reading, 10-3 - 100 Torr ±5% of Reading, 100 Torr to Atmosphere ±25% of Reading (typical)
  • Orientation
    Any
  • Fitting Type
    NW16 ISO-KF
  • Set Point Relays
    1
  • Relay Contact Rating
    1 Amp @ 30 VAC/DC, resistive
  • Power Requirements
    9 - 30 VDC, <1.5 Watts maximum
  • Maximum Bakeout Temperature
    85°C (185°F)
  • Operating Temperature Range
    0 - 40°C (32 - 104°F)
  • Electrical Connector
    9-pin, D-sub male
  • CE Certified
    Yes