Sorry, this product is no longer offered for sale. It was discontinued on Sep 30, 2022.

Pyroelectric Energy Sensor, Diffuser, 0.532, 1.064, 2.1 and 2.94 µm, 30 J, 10 kHz

  • Detector Type
    Pyroelectric
  • Detector Material
    Metallic with removable diffuser
  • Spectral Range
    0.532, 1.064, 2.10, 2.94 µm
  • Sensor Size
    Ø46 mm
  • Maximum Pulse Energy with Attenuator
    30 J
  • Maximum Repetition Rate
    10 kHz
  • Maximum Pulse Width
    5 ms
  • Maximum Pulse Energy
    30 J
  • Maximum Pulse Energy Without Attenuator
    10 J
  • Maximum Average Power
    40 W w/ diffuser, 15 W w/o diffuser
  • Damage Threshold
    1.5 J/cm² @ <100 ns
    3 J/cm² @ 1 µs
    20 J/cm² @ 300 µs
    60 J/cm² @ 2 ms
  • Minimum Energy
    1 µJ in 2 µs, 20 µJ in 5 ms setting (w/o diffuser)
  • Cooling
    Sensor Body
  • Connector Type
    DB15
  • Reflectance
    50% approx. w/o diffuser, 25% approx. w/ diffuser
  • Calibration Uncertainty
    ±4% basic, add ±2% @ 0.2-3 µm, ±5% @ 10.6 µm
  • Cable Length
    1.5 m
  • Operating Temperature
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature
    0°C to 50°C, <90% RH
  • Dimensions
    Ø62 x 28.5 mm
  • Weight
    0.3 kg
  • RoHS
    Compliant