Sorry, this product is no longer offered for sale. It was discontinued on Sep 30, 2022.

Pyroelectric Energy Sensor, Diffuser, 0.24-2.2 um, 10 J, 250 Hz

  • Detector Type
    Pyroelectric
  • Detector Material
    BF with diffuser
  • Spectral Range
    0.24 to 2.2 µm
  • Sensor Size
    Ø35 mm
  • Maximum Repetition Rate
    250 Hz
  • Maximum Pulse Width
    20 ms
  • Maximum Pulse Energy
    10 J
  • Maximum Average Power
    25 W
  • Damage Threshold
    4 J/cm² @ <100 ns
    5 J/cm² @ 1 µs
    20 J/cm² @ 300 µs
    60 J/cm² @ 2 ms
  • Minimum Energy
    40 µJ in 1 ms, 200 µJ in 20 ms setting
  • Cooling
    Sensor Body
  • Connector Type
    DB15
  • Reflectance
    25% approx.
  • Calibration Uncertainty
    ±3% @ 355, 532, 1064, and 2100 nm. Additional ±2% at other wavelengths
  • Linearity
    ±2% with energy for >7% of full scale
  • Cable Length
    1.5 m
  • Operating Temperature
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature
    0°C to 50°C, <90% RH
  • Dimensions
    Ø62 x 35 mm
  • Weight
    0.25 kg
  • RoHS
    Compliant