Sorry, this product is no longer offered for sale. It was discontinued on Sep 30, 2022.

Pyroelectric Energy Sensor, 0.15-3 um, 10 J, 10 kHz

  • Detector Type
    Pyroelectric
  • Detector Material
    Metallic Absorber
  • Spectral Range
    0.15 to 3 µm
  • Sensor Size
    Ø24 mm
  • Maximum Repetition Rate
    10 kHz
  • Maximum Pulse Width
    5 ms
  • Maximum Pulse Energy
    10 J
  • Maximum Average Power
    15 W
  • Damage Threshold
    0.1 J/cm² @ <100 ns
    0.2 J/cm² @ 1 µs
    2 J/cm² @ 300 µs
    6 J/cm² @ 2 ms
  • Minimum Energy
    0.5 µJ in 2 µs, 20 µJ in 5 ms setting
  • Cooling
    Sensor Body
  • Connector Type
    DB15
  • Reflectance
    50% approx.
  • Calibration Uncertainty
    ±3% basic, add ±2% @ 0.2-3 µm, ±5% @ 10.6 µm
  • Linearity
    ±1.5% with energy > 7% of full scale
  • Cable Length
    1.5 m
  • Operating Temperature
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature
    0°C to 50°C, <90% RH
  • Dimensions
    Ø62 x 21 mm
  • Weight
    0.25 kg
  • RoHS
    Compliant