Sorry, this product is no longer offered for sale. It was discontinued on Sep 30, 2022.

Pyroelectric Energy Sensor, Diffuser, 0.24 -2.2 um, 10 J, 250 Hz

  • Detector Type
    Pyroelectric
  • Detector Material
    BF with diffuser
  • Spectral Range
    0.24 to 2.2 µm
  • Sensor Size
    Ø20 mm
  • Maximum Repetition Rate
    250 Hz
  • Maximum Pulse Width
    20 ms
  • Maximum Pulse Energy
    10 J
  • Maximum Average Power
    20 W
  • Damage Threshold
    3 J/cm² @ <100 ns
    5 J/cm² @ 1 µs
    25 J/cm² @ 300 µs
    50 J/cm² @ 2 ms
  • Minimum Energy
    15 µJ in 1 ms, 60 µJ in 20 ms setting
  • Cooling
    Sensor Body
  • Connector Type
    DB15
  • Calibration Uncertainty
    ±4% basic, add ±2% @ 0.2-3 µm, ±5% @ 10.6 µm
  • Linearity
    ±2% with energy > 7% of full scale
  • Cable Length
    1.5 m
  • Operating Temperature
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature
    0°C to 50°C, <90% RH
  • Dimensions
    Ø62 x 28.5 mm
  • Weight
    0.25 kg
  • RoHS
    Compliant