Optical Power Detector, Silicon, 400-1100 nm, OD1 Attenuator

  • Detector Type
    Post Mounted
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    OD1, Built-in
  • Maximum Measurable Power
    2 W
  • Minimum Measurable Power
    20 pW
  • Maximum Measurable Power Benchtop Meter
    2 W
  • Maximum Measurable Power Handheld Meter
    2 W
  • Maximum Measurable Power Without Attenuator
    4 mW
  • Maximum Power Density
    0.3 W/cm²
  • Maximum Power Density without Attenuator
    0.03 W/cm²
  • Maximum Pulse Energy Without Attenuator
    5 nJ
  • Maximum Pulse Energy
    50 nJ
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty
    1.65% (400-430 nm)
    1.1% (430-1000 nm)
    4.3% (1035-1065 nm)
  • Linearity
    ±1 %
  • Uniformity
    ±2 %
  • Rise Time
    ≤2 µs
  • Clear Aperture
    Ø10.3 mm
  • Connector Type
    DB15
  • Cable Length
    2 m
  • Operating Temperature Range
    5 to 50°C
  • Operating Humidity
    <70% RH
  • RoHS
    Compliant