Optical Power Detector, Germanium, 780-1800 nm, OD2 Attenuator

  • Detector Type
    Post Mounted
  • Detector Input
    Free Space
  • Detector Material
    Germanium
  • Spectral Range
    780 - 1800 nm
  • Sensor Size
    Ø3 mm
  • Attenuator
    OD2, Built-in
  • Maximum Measurable Power
    1000 mW
  • Minimum Measurable Power
    5 nW
  • Maximum Measurable Power Benchtop Meter
    1000 mW
  • Maximum Measurable Power Handheld Meter
    130 mW
  • Maximum Measurable Power Without Attenuator
    10 mW (1830-R, 1918-R, 1936-R/2936-R), 1.3 mW (843-R, 1919-R, 841-PE-USB)
  • Maximum Power Density
    30 W/cm2
  • Maximum Power Density without Attenuator
    3 W/cm2
  • Maximum Pulse Energy Without Attenuator
    5 nJ
  • Maximum Pulse Energy
    500 nJ
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty
    2.4% (780-1430 nm)
    2.6% (1430-1600 nm)
  • Linearity
    ±0.5 %
  • Uniformity
    ±2 %
  • Rise Time
    ≤2 µs
  • Clear Aperture
    Ø10.3 mm
  • Connector Type
    DB15
  • Cable Length
    2 m
  • Operating Temperature Range
    5 to 50°C
  • Operating Humidity
    <70% RH
  • RoHS
    Compliant