Fiber Coupling Kit, Singlemode, 9091-M, FC and ST Connectors, M4

The 9131-M Singlemode Fiber Positioner Kit includes the high resolution high stability fiber positioner Model 9091-M, a coupler body Model 9092-M, a microscope-objective holder Model 9123NF, and adapters Model 9127NF and 9126 for mounting FC and ST connectorized fibers. An M4 threaded mounting hole allows placement on any post or pedestal in your lab.
Specifications
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeSinglemode
- Fiber ConnectorFC or ST Connector
- Travel Range3 mm
- Optical Axis Height25.4 mm
- Angular Range5°
- SensitivityX,Y: 0.88 µm coarse; 4 nm fine
Z: 0.88 µm
θx,θy: 9.5 arcsec - Thread TypeM4
Resources & Downloads
2D Product Drawings
20029131(135.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FP-2AFiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9091-MOptical Fiber Positioner, XYZθXθY, Singlemode, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR1-C1AFiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9016-MFive-Axis Fiber Positioner, Tiny, Small Collimator or Ferrule, M4 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCAFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/APC Connectors. | In Stock | ||||
![]() | F-PM850-C-2FCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 2 m, FC/UPC | In Stock | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











