This product is only available on www.mks.com

Vacuum Transducer, MicroPirani-Absolute Piezo, Display, NW25 ISO-KF, RS232

Technical Specs

  • Type
    Vacuum Transducer
  • Sensor Type
    MicroPirani (MEMS Thermal Conductivity), Piezo absolute (MEMS diaphragm)
  • Display
    Yes
  • Vacuum Pressure Range
    1.0 x 10-5 to 1500 Torr
  • Analog Output
    1-9.2 VDC, (1 VDC per Decade)
  • Communication Type
    RS232
  • Accuracy
    5 x 10-4 to 1 x 10-3 Torr ±10% of Reading, 1 x 10-3 to 11 Torr ±5% of Reading, 11 - 1000 Torr ±0.75% of Reading
  • Orientation
    Any
  • Fitting Type
    NW25 ISO-KF
  • Seal Material
    Viton
  • Set Point Relays
    3
  • Relay Contact Rating
    1 Amp @ 30 VAC/DC, resistive
  • Exposed Materials
    Silicon, SiO2, Si3N4, gold, low outgassing epoxy resin, 304 stainless steel, Viton
  • Power Requirements
    9 - 30 VDC, <1.2 Watts maximum
  • Maximum Bakeout Temperature
    85°C (185°F)
  • Operating Temperature Range
    0 - 40°C (32 - 104°F)
  • Electrical Connector
    15-pin, High Density, D-sub male
  • CE Certified
    Yes