About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber Positioner, XYZθXθY, Singlemode, M4


Optical Fiber Positioner, XYZθXθY, Singlemode, M4
Model: 9091-M
Product Series Overview
Five-Axis Singlemode Fiber AlignersThe 9091-M Singlemode Fiber Positioner is for singlemode fiber applications. Our five-axis fiber positioner has all motions independently and firmly connected to a single base. This configuration gives you incredible 0.02 μm resolution coupled with unparalleled stability. Convenient mounting holes allow you to attach various accessories for maximum flexibility. An M4 threaded mounting hole allows placement on any post or pedestal in your lab.
Specifications
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeSinglemode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- Angular Range5°
- SensitivityX,Y: 0.88 µm coarse; 4 nm fine
Z: 0.88 µm
θx,θy: 9.5 arcsec - Thread TypeM4
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeSinglemode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- Angular Range5°
- SensitivityX,Y: 0.88 µm coarse; 4 nm fine
Z: 0.88 µm
θx,θy: 9.5 arcsec - Thread TypeM4
Resources & Downloads
2D Product Drawings
9091e-Drawing(167.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9092-MFiber Aligner Coupler Body, Holds 5708 or 9123, Metric | METRIC | In Stock | ||||
![]() | 9126Fiber Adaptor, ST, For 9091 Fiber Positioner | UNIVERSAL | In Stock | ||||
![]() | 9127NFFiber Adaptor, FC, For 9091 Fiber Positioner | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9131-MFiber Coupling Kit, Singlemode, 9091-M, FC and ST Connectors, M4 | METRIC | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR1-C1AFiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR2-C1AFiber Optic Positioner, XYZθxθyθz, Connectorized, FPH-CA Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









