XYZ Linear Stage, 25.4 mm Travel, M4 and M6, Vacuum

  • Axes of Travel
    X, Y, Z
  • Orientation
    Right-Handed
  • Maximum Stage Travel
    25.4 mm  
  • Centered Normal Load Capacity
    222 N
  • Vertical Axial Load Capacity
    80 N
  • Angular Deviation
    150 µrad
  • Material
    Stainless Steel
  • Bearings
    Crossed-Roller Bearings
  • Thread Type
    M4 and M6
  • Vacuum Compatibility
    10-6 Torr
  • Recommended Piezo Actuator