XYZ Linear Stage, 12.7 mm Travel, M2.5, M4, M6, Vacuum, Left-Handed

  • Axes of Travel
    X, Y, Z
  • Orientation
    Left-Handed
  • Maximum Stage Travel
    12.7 mm  
  • Centered Normal Load Capacity
    111 N
  • Vertical Axial Load Capacity
    44.5 N
  • Angular Deviation
    150 µrad
  • Material
    Stainless Steel
  • Bearings
    Crossed-Roller Bearings
  • Thread Type
    M2.5, M4 and M6
  • Vacuum Compatibility
    10-6 hPa
  • Recommended Piezo Actuator