Linear Stage, 12.7 mm Travel, M2.5, M4, M6, Vacuum

The 9066-X-V-M Vacuum Compatible Stainless Steel Crossed-Roller Bearing Linear Translation Stage is a 12.7 mm travel linear translation stage that provides improved stability because the weight of these stainless steel stages is held by the actuator and not the spring. This provides the convenience of being able to use these X-configured stages in the Z configuration. These stages are clean assembled and utilize low vapor pressure grease appropriate for vacuum and clean environments. 9066 series stages feature a generous pattern of eight M2.5, ten M4 and three M6 threaded mounting holes. Actuators are not included. We recommend the 8301-V vacuum compatible picomotor actuators for vacuum applications.
Resources & Downloads
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5H-NL-V6Hex Adjustment Screw, 170 TPI, 12.7 mm Travel, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301-VPicomotor Actuator, 0.5 in. Travel, 0.375 in. Shank, Vacuum Compatible, Teflon | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | AJS100-0.5H-V6Hex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS170-0.5H-NL-V6Hex Adjustment Screw, 170 TPI, 12.7 mm Travel, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301-VPicomotor Actuator, 0.5 in. Travel, 0.375 in. Shank, Vacuum Compatible, Teflon | FREE 2-day shipping on thousands of products on Newport.com Learn More |





