Linear Stage, Triple Divide, 28 mm Travel, M4 and M6 Threads

The 9064-X-M Triple Divide X Axis Translation Stage in combination with its included e⋅z⋅Trac system provides a low profile for stability and a small footprint. For this X-stage, coarse Y adjustment provided by our unique e⋅z⋅Trac system lets you position your optic exactly where you need it. You can easily convert back and forth between the X and Z configurations. Combine this stage with any of the accessories on to build the translation system you want. NOTE: Actuators are not included with these stages. We recommend using our 9302 Adjustment Screws or our SM-25 micrometers. For even more precise control, try our 8302 Picomotor™ actuator.
Specifications
- Axes of TravelX
- Maximum Stage Travel28 mm
- 89 N
- Straight Line Accuracy<2.5 µm
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Thread TypeM4 and M6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Digital Micrometer
- Recommended Lockable Micrometer
- Recommended Piezo Actuator
Resources & Downloads
2D Product Drawings
9064xb-Drawing(122.6 kB, PDF) 20029064-Xsm(107.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 422-1SMiniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XManual Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 411-05SMiniature Linear Stage, Ball Bearing, 0.5 in. Travel, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XManual Linear Stage, Miniature, 0.5 in. Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 450ALinear Stage, Compact, Ball Bearing, 0.25 in. Travel, 6 lb. Load, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8302Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460A-XManual Linear Stage, Quick-Mount, 13 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










