About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Tilt Platform, Two-Axis, 65 x 65 mm Platform, M4 & M6


Tilt Platform, Two-Axis, 65 x 65 mm Platform, M4 & M6
Model: 9063-PY-M
Product Series Overview
Industrial Steel Pitch and Yaw StagesThe 9063-PY-M Stainless Steel Tilt Platform is designed to provide precise Pitch and Yaw adjustments for optimal control over the orientation of mounted optics. The 9063-PY-M is a small 65 x 65 mm tilt platform with M4 threaded holes constructed out of Stainless Steel for superior stability. The 9063-PY-M also has locks for set-and-forget applications and is designed to fit the 9063-COM-M stage.
Pitch and Yaw Adjustments

The compact 906x-PY platforms provide ±2° of Pitch and Yaw adjustments with two actuators and locking capabilities all located on the same side of the platform.
Compatible with Gothic Arch Ball Bearing Steel Linear Stages

Newport’s Industrial Pitch and Yaw Stages can be mounted on top of 906x series Gothic Arch Ball Bearing Steel Linear Stages. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.
Specifications
- Tilt±2°
- Rotation±2°
- Drive Type100 TPI Hex Screw
- Sensitivityθy = 2.98 arc sec
θx = 1.66 arc sec - Load Capacity50 N
- Platform Size65x65 mm
- MaterialStainless Steel
- Thread TypeM4 & 1/4-20
- Weight869 g
- Tilt±2°
- Rotation±2°
- Drive Type100 TPI Hex Screw
- Sensitivityθy = 2.98 arc sec
θx = 1.66 arc sec - Load Capacity50 N
- Platform Size65x65 mm
- MaterialStainless Steel
- Thread TypeM4 & 1/4-20
- Weight869 g
Resources & Downloads
Other
9063-PY-M RoHS Certificate(289.3 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9356Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




