About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
XY Fiber Launcher, Flexure Design, Bare, M4


XY Fiber Launcher, Flexure Design, Bare, M4
Model: 9051-M
Product Series Overview
Multimode Fiber PositionersThe 9051-M XY Fiber Launcher's unique flexure design means you won't have to worry about hysteresis. Perfect for coupling light into or out of multimode fibers, it can be mounted on a flat surface or onto a post or pedestal riser. A nylon-tipped locking setscrew holds the fiber chuck in place. You can also use the Model 9051 with the Model 9092 coupler body to hold microscope objectives on the positioner. M4 mounting thread.
Specifications
- Axes of TravelX, Y
- Fiber TypeMultimode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- SensitivityX,Y: 0.88 µm
- Thread TypeM4
- Axes of TravelX, Y
- Fiber TypeMultimode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- SensitivityX,Y: 0.88 µm
- Thread TypeM4
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9092-MFiber Aligner Coupler Body, Holds 5708 or 9123, Metric | METRIC | In Stock | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





