Five-Axis Fiber Positioner, Tiny, Small Collimator or Ferrule, M4

  • Axes of Travel
    X, Y, Z, θx, θy
  • Fiber Type
    Multimode
  • Travel Range
    3 mm  
  • Optical Axis Height
    9.6 mm  
  • Angular Range
    5 ° - θx, θy
  • Sensitivity
    X,Y: 0.88 µm
    Z: 0.88 µm
    θx,θy: 14.3 arcsec
  • Thread Type
    M4
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C