Picomotor Piezo Mirror Mount, Corner, 1.0 in. Diameter, 2-Axis

Technical Specs

  • Type
    Corner Mount
  • Optic Diameter
    25.4 mm
  • Motorized Axes
    3  
  • Angular Range
    ±4°
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    6-Pin
  • Optical Axis Height
    50.8 mm  
  • Angular Resolution
    0.7 µrad  
  • Mechanism
    Picomotor Actuator