Camera Sensor, GuideStar II Laser Beam Steering Correction System

Technical Specs

  • Computer Interface
    USB 2.0
  • Resolution
    <1µ m
  • Maximum Power Exposure
    >60 dB, manual >20 dB, computer controlled
  • Number of Pixels
    1 Megapixel CMOS
  • Spot Size
    >12 mm
  • Power Requirements
    12 VDC - Power Adaptor Provided
  • Dimensions
    50 x 50 x 75 mm