Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Res., M12 x 0.5 mm Thread

Specifications

  • Travel Range
    25.4 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    M12 x 0.5 mm Thread
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Rated Life
    > 1 x 109 steps
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin RJ-22
  • Operating Temperature
    10-40° C

Resources & Downloads

Literature
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Picomotor Piezo Actuators8322-VPicomotor Actuator, Vacuum Compatible, 25.4 mm Travel, 12x0.5 mm Thread
In Stock
$1,108

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
Open-Loop Picomotor Motion Controllers8742Motion Controller, Picomotor, Open-Loop, 4 Channel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,368
TTL and Analog Picomotor Controller Board8712Picomotor Driver, Single-Axis, PCB-Mountable
In Stock
$894