NEW! Ultra-High Vacuum, Picomotor Actuator, Non-magnetic, 25.4 mm Travel, M12x0.5 mm Thread

Model: 8322-UHV-NM

NEW! Ultra-High Vacuum, Picomotor Actuator, Non-magnetic, 25.4 mm Travel, M12x0.5 mm Thread

Model: 8322-UHV-NM

Technical Specs

  • Travel Range
    25.4 mm
  • Minimum Incremental Motion
    Motion <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N
  • Mounting
    M12 x 0.5 mm Thread
  • Frequency
    2 kHz
  • Drive Torque
    0.018 Nm
  • Cable Length
    2.1 m
  • Connector Type
    4-pin RJ-22 (non-vacuum-rated)
  • Environment
    Ultra High Vacuum
  • Vacuum Compatibility
    10-9 Torr
  • Vacuum Wire Material
    Kapton
  • Wire Length
    152 mm
  • Operating Temperature
    10-40 C

Resources & Downloads

Literature

New Ultra-High Vacuum, Picomotor Actuator, Non-magnetic, 25.4 mm Travel, M12x0.5 mm Thread

Model: 8322-UHV-NM

$1,595
In Stock
   Compare
Add to List