Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Oct 25, 2026The recommended replacement product is 8315.

Picomotor Piezo Actuator, Closed Loop, 12.7 mm Travel

Specifications

  • Travel Range
    12.7 mm
  • Minimum Incremental Motion
    < 30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N
  • Mounting
    9.5 mm Shank
  • Bi-directional Repeatability, Guaranteed
    ±1 µm
  • Frequency
    2 kHz
  • Drive Torque
    0.018 Nm
  • Limit Switches
    2
  • Encoder Type
    Optical rotary
  • Rated Life
    >1x109 steps
  • Closed Loop Resolution
    52.9 nm
  • Cable Length
    1.8 m
  • Connector Type
    15-pin D-sub HD & 4-pin RJ-22
  • Operating Temperature
    10-40°C
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature
Manuals
Other
Technical Notes

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
High Precision Motorized Actuator, VP SeriesVP-25AAMotorized Actuator, High-Precision, 25 mm Travel Range
In Stock
$6,346