Closed Loop Picomotor Actuator, 12.7 mm Travel

Model: 8310

Closed Loop Picomotor Actuator, 12.7 mm Travel

Model: 8310

Technical Specs

  • Travel Range
    12.7 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    9.5 mm Shank
  • Bi-directional Repeatability, Guaranteed
    ±1 µm
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Limit Switches
    2
  • Cable Length
    1.8 m  
  • Connector Type
    15-Pin D and 4-Pin RJ-22
  • Encoder Type
    63.5 nm  
  • Rated Life
    >1x109 steps
  • Closed Loop Resolution
    63.5 nm  
  • Operating Temperature
    10-40 C

Resources & Downloads

2D / 3D CAD Software
Drawings And Cad

Closed Loop Picomotor Actuator, 12.7 mm Travel

Model: 8310

   Compare
Add to List