NEW! Ultra-High Vacuum Picomotor Actuator, Non-magnetic, 1in Travel, 0.375 in. Shank

Model: 8302-UHV-NM

NEW! Ultra-High Vacuum Picomotor Actuator, Non-magnetic, 1in Travel, 0.375 in. Shank

Model: 8302-UHV-NM

Technical Specs

  • Travel Range
    25.4 mm
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22N
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz
  • Cable Length
    2.1 m
  • Connector Type
    4-pin RJ-22 (non-vacuum-rated)
  • Environment
    Ultra High Vacuum
  • Vacuum Compatibility
    10-9 Torr
  • Vacuum Wire Material
    Kapton
  • Wire Length
    152 mm
  • Operating Temperature
    10-40 C

Resources & Downloads

Literature

New Ultra-High Vacuum Picomotor Actuator, Non-magnetic, 1in Travel, 0.375 in. Shank

Model: 8302-UHV-NM

$1,595
In Stock
   Compare
Add to List