Fiber Adaptor, SMA,1 inch, Diffused Gold, 819M Series

  • Type
    Fiber-Optic Port Adapter
  • Detector Type
    819C & 819D Series
  • Fiber-Optic Connector
    SMA
  • Sphere Material
    Diffused Gold
  • Port Size
    1.0 in.
  • Material
    Black anodized aluminum
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C