Fiber-Optic Adaptor, LC, 1.0 in. Port, Flat Black, 819C and 819D Spheres

  • Type
    Fiber-Optic Port Adapter
  • Detector Type
    819C & 819D Series
  • Fiber-Optic Connector
    LC
  • Sphere Material
    Flat Black
  • Port Size
    1.0 in.
  • Material
    Black anodized aluminum